Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
1800 PT G - Swivel castor
Bill of material
1800 PT 50 G
ORDERNO
Article-number
1800 PT 50 G
WDAB
Wheel-Ø A x width B
50x12+12 mm
LC
Load capacity
50 kg
H
Overall height H
69 mm
TP
Dimension of top plate
40x40 mm
HS
Hole spacing
30x30 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
47.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices